IESNA:LM-63-2002
[TEST]P951420
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27387
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4271.9 4010.7 3784.2 3516.1 3248 3082 3023.2 3031.8 3082 3146
3445.2 4373.9 5882 7393.6 8922.5 10093.4 11127.6 11940.5 12772.4 13306.8
13346.6 12684.2 9725 8472.8 7049.5 4790.7 2967.8 2345.2 1575.6 830.2
415.1 314.8 200.6 117.6 46.7 0 0
4271.9 4047 3820.5 3554.1 3282.6 3114.8 3052.6 3047.4 3090.6 3149.4
3379.5 4185.4 5634.7 7333.1 8799.7 10019 11093 12021.8 12800.1 13417.5
13555.9 13009.3 10150.5 8687.3 7331.4 5096.9 3159.8 2433.4 1629.2 871.7
484.3 380.5 259.4 169.5 110.7 25.9 0
4271.9 4041.9 3829.1 3576.6 3312 3147.7 3078.5 3064.7 3092.4 3146
3296.4 3887.9 5129.7 6750.3 8322.4 9723.3 10992.7 12078.9 13030.1 13822.2
14112.8 13872.4 12967.8 10195.4 8550.7 6309.2 3958.8 2850.2 2073.7 1212.4
816.3 674.5 589.8 491.2 337.3 58.8 0
4271.9 4066.1 3862 3642.3 3405.4 3229 3151.2 3120 3130.4 3171.9
3246.3 3554.1 4377.4 5709.1 7293.3 8875.8 10434.1 11923.2 13254.9 14218.3
14802.8 14882.4 14450 13699.4 12471.5 10361.5 8460.7 6496 4354.9 2016.6
1023.9 674.5 510.2 337.3 133.2 0 0
4271.9 4074.7 3903.5 3718.4 3526.5 3379.5 3291.2 3256.7 3251.5 3284.3
3339.7 3453.8 3820.5 4645.5 5916.6 7424.8 9111 10849.2 12575.2 14026.3
15083 15653.7 15676.2 15259.4 14693.9 13920.8 12839.8 10977.2 8166.7 4932.5
2106.5 733.3 306.1 171.2 67.5 5.2 0
4271.9 4109.3 3957.1 3829.1 3690.8 3580.1 3519.5 3491.9 3488.4 3514.4
3564.5 3637.1 3789.3 4128.3 4818.4 5883.8 7277.8 8868.9 10532.7 12182.6
13753 15083 16091.3 16497.7 16537.5 16518.5 16539.3 16072.3 13917.3 9892.8
5517.1 1857.5 472.2 174.7 43.2 3.5 0
4271.9 4143.9 4028 3945 3879.3 3836 3827.4 3843 3874.1 3915.6
3977.9 4064.3 4176.8 4363.5 4674.9 5207.5 6036 7149.8 8405.4 9754.4
11221 12737.8 14214.8 15550 16729.5 17696.3 18708.1 19718.1 19699.1 16605
10311.3 4367 1138 321.7 96.9 6.9 0
4271.9 4190.6 4121.4 4081.6 4076.4 4100.7 4150.8 4237.3 4320.3 4420.6
4555.5 4692.1 4828.8 5013.8 5256 5631.3 6212.4 7028.7 7985.1 9114.5
10401.2 11688 13028.4 14304.7 15951.2 17646.1 19704.3 21639.6 22611.5 21449.3
16911.1 9223.5 2583.9 550 117.6 8.6 0
4271.9 4242.5 4218.3 4242.5 4292.6 4375.6 4481.1 4605.7 4723.3 4854.7
4998.3 5143.5 5297.5 5501.6 5769.6 6158.8 6698.4 7450.7 8386.4 9470.8
10780 12174 13727.1 15416.8 17248.4 19284 21432 23453.8 24495 23459
18464.2 8507.4 1807.3 468.7 96.9 8.6 0
4271.9 4240.7 4233.8 4265 4325.5 4422.3 4543.4 4661 4797.6 4923.9
5065.7 5204.1 5363.2 5553.4 5828.4 6224.5 6776.2 7530.3 8485 9655.8
10984.1 12440.3 14028 15790.4 17668.6 19735.4 21890.3 23817 24676.6 23185.7
17405.7 7084.1 1375 364.9 72.6 6.9 0
4271.9 4275.3 4303 4398.1 4514 4671.4 4861.6 5051.9 5240.4 5430.6
5615.7 5814.6 6027.3 6314.4 6733 7269.1 7926.3 8763.4 9766.5 10890.7
12091 13336.2 14681.8 15953 17118.6 18106.2 18870.6 19104.1 18253.2 15601.9
10010.4 2938.4 534.4 164.3 41.5 13.8 0
4271.9 4290.9 4342.8 4446.6 4595.3 4782.1 4987.9 5204.1 5416.8 5610.5
5799 5982.4 6177.8 6416.5 6701.8 7089.2 7604.6 8232.4 8936.4 9664.5
10401.2 11143.2 11862.7 12431.7 12729.2 12732.6 12461.1 11845.4 10579.4 8787.6
5702.2 1914.6 427.2 140.1 53.6 20.8 0
4271.9 4294.4 4358.4 4462.1 4616 4790.7 4975.8 5153.9 5304.4 5418.5
5484.3 5525.8 5539.6 5560.4 5601.9 5669.3 5849.2 6231.4 6715.7 7189.6
7499.1 7641 7613.3 7227.6 6380.1 5259.4 4015.9 2632.3 1532.3 826.7
442.8 195.4 81.3 32.9 12.1 1.7 0
4271.9 4304.7 4342.8 4415.4 4469 4498.4 4501.9 4432.7 4306.5 4090.3
3785.9 3405.4 2973 2537.2 2116.9 1724.3 1373.2 1136.3 1053.3 1042.9
1053.3 1046.4 940.9 745.4 532.7 356.3 236.9 179.9 148.7 121.1
93.4 58.8 24.2 10.4 3.5 0 0
4271.9 4306.5 4297.8 4239 4112.8 3920.8 3659.6 3282.6 2789.7 2217.2
1682.8 1245.2 928.7 761 700.4 688.3 679.7 669.3 652 633
603.6 539.6 444.5 345.9 266.3 211 167.8 131.4 102 76.1
50.2 24.2 10.4 3.5 0 0 0
4271.9 4282.3 4190.6 3969.2 3635.4 3201.3 2609.8 1961.3 1407.8 1022.1
818.1 729.9 676.2 631.3 591.5 558.6 541.3 522.3 505 487.7
460 411.6 349.4 283.6 223.1 178.1 143.5 110.7 83 57.1
29.4 13.8 5.2 0 0 0 0
4271.9 4251.1 4040.1 3670 3154.6 2514.7 1777.9 1215.8 908 802.5
750.6 702.2 641.6 569 494.6 432.4 385.7 364.9 378.8 399.5
399.5 375.3 332.1 276.7 217.9 173 134.9 105.5 77.8 51.9
32.9 13.8 5.2 0 0 0 0
4271.9 4239 3926 3400.2 2698 1867.9 1219.3 904.5 821.5 776.5
729.9 664.1 586.3 503.3 423.7 356.3 300.9 273.3 261.2 257.7
259.4 259.4 252.5 230 202.4 173 145.3 115.9 93.4 74.4
55.3 32.9 6.9 0 0 0 0
4271.9 4233.8 3832.6 3210 2376.3 1523.7 1001.4 852.6 805.9 762.7
703.9 627.8 544.8 460 387.4 326.9 288.8 268.1 254.2 242.1
230 219.6 211 200.6 186.8 167.8 143.5 121.1 103.8 84.7
62.3 38 6.9 0 0 0 0
4271.9 4213.1 3747.8 3038.7 2125.6 1300.6 911.4 837.1 797.3 747.1
683.2 612.2 536.1 453.1 380.5 326.9 294 276.7 264.6 254.2
240.4 230 217.9 205.8 190.2 164.3 131.4 112.4 93.4 74.4
51.9 24.2 3.5 0 0 0 0
4271.9 4211.3 3721.9 2974.7 2023.5 1217.6 883.8 830.2 793.8 740.2
674.5 608.8 537.9 460 385.7 328.6 297.5 280.2 266.3 256
245.6 233.5 219.6 204.1 181.6 147 107.2 89.9 72.6 53.6
34.6 12.1 0 0 0 0 0
4271.9 4214.8 3706.3 2948.8 1980.3 1191.6 883.8 828.4 790.4 738.5
671 605.3 537.9 458.3 384 326.9 297.5 280.2 268.1 257.7
247.3 233.5 219.6 204.1 179.9 141.8 103.8 88.2 69.2 51.9
31.1 10.4 0 0 0 0 0
